GN 426.5 Cabinet U-Handles Stainless Steel

Photo

GN 426.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)
Type: A - Mounting from the back (threaded blind bore)
GN 426.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore) GN 426.5 Cabinet U-Handles, Stainless Steel Type: B - Mounting from the operator's side
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 426.5 can be mounted from the back (type A) as well as from the operator’s side (type B). In this case the stud is first screwed in from the machine side and then the handle is pushed on and secured with the grub screw.

Both mounting methods allow the mounting of a pair of handles in opposite position. This method could be used e.g. on doors (double handle). In general, a mounting stud with special length l2 might be required.

Specification

Handle
Stainless steel AISI 304

  • d1 = 20: Solid material
  • d1 = 28: Tube Ø 28 x 2
  • Matte shot-blasted

Threaded bushing / Mounting stud
Stainless steel AISI 303


Grub screw for type B
Stainless Steel

  • d1 = 20: DIN 914-M5-6-NI
  • d1 = 28: DIN 914-M6-8-NI

RoHS

Technical drawing

3D
Hide technical drawing
GN 426.5 Cabinet U-Handles, Stainless Steel sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
d1l1 ±0,5
Type A
 ±0,3
Type B
Threaded
bore for
mounting stud
d2d3hl2r ≈t1t2
20200200M 8-68202215-
20250250M 8-68202215-
20300300M 8-68202215-
20350350M 8-68202215-
28250250M 1032902032-17
28300300M 1032902032-17
28350350M 1032902032-17
28400400M 1032902032-17

Build & Price

Open 3D configurator
Handle diameter d1
Length l1
Type


Selected Part (How to order)

Total (net)
30,46
plus VAT 5,79 €
gross 36,25 €
In stock
incl. material surcharge: 2,28 €
The material surcharge is already included in the price.
Weight: 0,680 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 426.5-20-200-AGN 426.5-20-200-BGN 426.5-20-250-AGN 426.5-20-250-BGN 426.5-20-300-AGN 426.5-20-300-BGN 426.5-20-350-AGN 426.5-20-350-BGN 426.5-28-250-AGN 426.5-28-250-BGN 426.5-28-300-AGN 426.5-28-300-BGN 426.5-28-350-AGN 426.5-28-350-BGN 426.5-28-400-AGN 426.5-28-400-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.