JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 612.1 Stainless Steel Mounting Blocks for Indexing Plungers / Cam Action Indexing Plungers

Photo

GN 612.1 Stainless Steel Mounting Blocks Material: NI - Stainless steel
Type: B - Mounting hole vertical to plunger
Material: NI - Stainless steel
Type: B - Mounting hole vertical to plunger
GN 612.1 Stainless Steel Mounting Blocks Material: NI - Stainless steel
Type: B - Mounting hole vertical to plunger GN 612.1 Stainless Steel Mounting Blocks Material: NI - Stainless steel
Type: A - Mounting hole parallel to plunger
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel mounting blocks GN 612.1 simplify the mounting of indexing plungers (e.g. GN 817) as well as cam action indexing plungers GN 612, GN 712 and GN 712.1.

To position the indexing pin of an indexing plunger or cam action indexing plunger, they can also hold stainless steel positioning bushings GN 412.4.

Specification

Stainless steelNI AISI 303

  • Stainless steel
    grub screw GN 913.5
    with brass pad

RoHS

Technical drawing

3D
Hide technical drawing
GN 612.1 Stainless Steel Mounting Blocks sketch

Article options / Table

Type

AMounting hole parallel to plunger
BMounting hole vertical to plunger
Show / Hide columns
d1d2d3d4d5 ±0,1l1l2l3st
M 12 x 1,532M 54,512,2212226,59123
M 16 x 1,546M 85,516,232333713153
M 20 x 1,546M 85,520,232333713153

Build & Price

Open 3D configurator
Specifications

Collet thread d1
Type


Material

Selected Part (How to order)

Total (net)
17,13
plus VAT 3,25 €
gross 20,38 €
In stock
incl. material surcharge: 0,44 €
The material surcharge is already included in the price.
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.