GN 632.5 Grub Screws Stainless Steel, with Ball Point, for Thrust Pads

Photo

GN 632.5 Grub Screws, Stainless Steel, with Ball Point, for Thrust Pads
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Grub screws GN 632.5 with ball thrust point are used with thrust pads GN 631, GN 631.2 and GN 631.5 for clamping and pressing.

Together with the thrust pad, the ball thrust point forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the clamping surface from rotating when the thrust pad is in contact with the clamping surface. The ball diameter d2 is smaller than the core diameter of the thread, with the effect that the grub screw can be screwed in on the ball side.

The ball thrust point snaps securely into the respective thrust pad and can be removed again if needed.

Specification

Stainless steel AISI 303


RoHS

Accessory

Thrust Pads GN 631 (Plastic)
Thrust Pads GN 631.2 (NBR)
Thrust Pads GN 631.5 (Stainless steel)

Technical drawing

3D
Hide technical drawing
GN 632.5 Grub Screws, Stainless Steel, with Ball Point, for Thrust Pads sketch

Article options / Table

Show / Hide columns
d1Length ld2 +0,05A/F
M 6304050-4,53
M 8254050636,14
M 10405063807,85
M 124063801009,46

Build & Price

Open 3D configurator
Thread d1
Overall length l

Selected Part (How to order)

Total (net)
0,96
plus VAT 0,18 €
gross 1,14 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181535
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 632.5-M6-30GN 632.5-M6-40GN 632.5-M6-50GN 632.5-M8-25GN 632.5-M8-40GN 632.5-M8-50GN 632.5-M8-63GN 632.5-M10-40GN 632.5-M10-50GN 632.5-M10-63GN 632.5-M10-80GN 632.5-M12-40GN 632.5-M12-63GN 632.5-M12-80GN 632.5-M12-100

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.