JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6336.12 Star Knobs with Threaded Stud, with Movable Thrust Pad

Photo

GN 6336.12 Star Knobs with Threaded Stud, with Movable Thrust Pad
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336.12 have a ball pin whose diameter is smaller than the core diameter of the thread.

The movable thrust pad is easily clipped on and taken off.

The thrust pads are supplied unmounted.

Specification

Star knob DIN 6336
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Threaded stud
Stainless steel AISI 304 Cu


Thrust pad
Plastic
Technopolymer (Polyacetal POM)

  • Temperature resistant up to 80 °C
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 6336.12 Star Knobs with Threaded Stud, with Movable Thrust Pad sketch

Article options / Table

Show / Hide columns
d1d2l1d3d4d5 +0,05h1h2l2l3l4
32M 6253545-15144,520105,13,67,6
40M 83040506018186,125136,24,29,2
40M 83040506021186,125136,2510
40M 83040506025186,125136,25,510,5
40M 83040506032186,125136,2611
40M 83040506040186,125136,2813
50M 103545556521227,832177,34,310
50M 103545556525227,832177,34,610,5
50M 103545556532227,832177,3511
50M 103545556540227,832177,3713
63M 12406080-25269,440218,33,610,5
63M 12406080-32269,440218,34,211
63M 12406080-40269,440218,36,213
63M 12406080-50269,440218,38,715,5

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Length l1
Thrust pad diameter d3

Selected Part (How to order)

Total (net)
2,04
plus VAT 0,39 €
gross 2,43 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181535
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.