GN 6336.9 Quick Release Star Knobs Steel / Stainless Steel, with / without Increased Clamping Force

Quick Release Star Knobs GN 6336.9: Steel / Stainless Steel, with / without Increased Clamping Force
Type: O - Without increased clamping force
Material: N - Stainless steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Quick release star knobs GN 6336.9 are used for quick and easy clamping and fastening.

Pressing the push button retracts the threaded segments, allowing the star knob to be inserted into a threaded hole. After releasing the push button in this position, the star knob can be tightened in less than a single turn. The connection is released in the reverse order.

To ensure a fully secure connection, the locating thread must be true to gauge and the threaded segments must be firmly engaged.

Specification

Pin
SteelS, manganese phosphated
Stainless steelN AISI 303 / AISI 630


Knob
Plastic, polyamide (PA)

  • Operating temperature -30 °C to +80 °C
  • Black

Push button
Aluminum
anodized, red


Threaded segments
Stainless steel AISI 630
Precipitation-hardened


Axial bearing for type M

  • Steel, nitrided, blackened for S
  • Stainless steel AISI 630, hardened for N

Spring
Stainless steel


RoHS

Hide technical drawing
GN 6336.9 Quick Release Star Knobs, Steel / Stainless Steel, with / without Increased Clamping Force sketch

Article options / Table

Type

OWithout increased clamping force
MWith increased clamping force
Show / Hide columns
d1 -1d2l1d3 -0,07d4d5h1h2l2l3Max. tightening torque
in Nm
Max. clamping force
in kN

Type O

Type M
40M 82434446,6221,63037,551,55,8853,34,8
40M 102636468,3521,63037,551,561052,94,2
40M 1234496910,0721,63037,551,571252,53,7

Build & Price

Diameter d1
Thread d2
Length l1
Type


Material


Diameter d1
Thread d2
Length l1
Type


Material


Selected Part (How to order)

Total (net)
85,29
plus VAT 16,21 €
gross 101,50 €
In stock
Weight: 0,086 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6336.9-40-M8-24-O-SGN 6336.9-40-M8-24-O-NGN 6336.9-40-M8-24-M-SGN 6336.9-40-M8-24-M-NGN 6336.9-40-M8-34-O-SGN 6336.9-40-M8-34-O-NGN 6336.9-40-M8-34-M-SGN 6336.9-40-M8-34-M-NGN 6336.9-40-M8-44-O-SGN 6336.9-40-M8-44-O-NGN 6336.9-40-M8-44-M-SGN 6336.9-40-M8-44-M-NGN 6336.9-40-M10-26-O-SGN 6336.9-40-M10-26-O-NGN 6336.9-40-M10-26-M-SGN 6336.9-40-M10-26-M-NGN 6336.9-40-M10-36-O-SGN 6336.9-40-M10-36-O-NGN 6336.9-40-M10-36-M-SGN 6336.9-40-M10-36-M-NGN 6336.9-40-M10-46-O-SGN 6336.9-40-M10-46-O-NGN 6336.9-40-M10-46-M-SGN 6336.9-40-M10-46-M-NGN 6336.9-40-M12-34-O-SGN 6336.9-40-M12-34-O-NGN 6336.9-40-M12-34-M-SGN 6336.9-40-M12-34-M-NGN 6336.9-40-M12-49-O-SGN 6336.9-40-M12-49-O-NGN 6336.9-40-M12-49-M-SGN 6336.9-40-M12-49-M-NGN 6336.9-40-M12-69-O-SGN 6336.9-40-M12-69-O-NGN 6336.9-40-M12-69-M-SGN 6336.9-40-M12-69-M-N

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.