GN 7984.2 Socket Cap Screws Stainless Steel, with Low-Profile Head, with Recessed Stud for Loss Protection

Socket Cap Screws GN 7984.2: Stainless Steel, with Low-Profile Head, with Recessed Stud for Loss Protection
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Socket cap screws GN 7984.2 have a low-profile head to enable use in areas with limited space.

Due to a recessed stud d3, the screw can be easily secured against loss, for example in a cover. Thus the “captivity of the mounting element” according to the Machinery Directive 2006 / 42 / EG is given.

For this purpose, instead of a normal through / threaded hole a thread d1 on both sides, if necessary with a corresponding clearance hole d4 must be provided. Depending on the design and required clamping length a1 ... a3 of the cover, there are a number of assembly options as shown.

Specification

Stainless steel AISI 304NI
Property class 50


RoHS

Hide technical drawing
GN 7984.2 Socket Cap Screws, Stainless Steel, with Low-Profile Head, with Recessed Stud for Loss Protection sketch

Article options / Table

Show / Hide columns
d1l1a1a2a3d2d3 -0,3d4kl2l3A/F
M 3121,5-33-6,56,5-85,52,23,5241,52
M 3163-77-88-125,52,23,5241,52
M 4162-55-88-11734,52,8522,5
M 4205-99-1111-15734,52,8522,5
M 5202,5-66-10,510,5-148,53,95,53,562,53
M 5256-1111-1414-198,53,95,53,562,53
M 6253-77-1313-17104,56,54834
M 6307-1212-1717-22104,56,54834
M 8304-88-1616-20136,38,551045
M 8358-1313-2020-25136,38,551045
M 84013-1818-2525-30136,38,551045

Build & Price

Thread d1
Length l1
Material

Thread d1
Length l1
Material

Selected Part (How to order)

Total (net)
3,56
plus VAT 0,68 €
gross 4,24 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181562
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7984.2-M3-12-NIGN 7984.2-M3-16-NIGN 7984.2-M4-16-NIGN 7984.2-M4-20-NIGN 7984.2-M5-20-NIGN 7984.2-M5-25-NIGN 7984.2-M6-25-NIGN 7984.2-M6-30-NIGN 7984.2-M8-30-NIGN 7984.2-M8-35-NIGN 7984.2-M8-40-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.