GN 167 Wide Base Plate Connector Clamps Aluminum, Split Assembly

Wide Base Plate Connector Clamps GN 167: Aluminum, Split Assembly
d1 / s: B - Bore
Finish: BL - Plain finish, matte shot-plasted

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The clamping bore of wide base plate connector clamps GN 167 is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-plastedBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Construction Tubes GN 990
Adjustable Hand Levers GN 911

Hide technical drawing
GN 167 Wide Base Plate Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns
d1
Bore
s
Square
d2k
Clamping
length
l1l2l3tx1x2y1y2y3z
Screw
locations
Accessory
recom. hand lever
GN 911 for
 z
l4
B 20V 20758694614677560723530M8-3563 | 78
B 25V 25758694614677560723530M8-3563 | 78
B 30V 30758694614677560723530M8-3563 | 78
B 40V 401191987021914115901085045M10-6078 | 92
B 42-1191987021914115901085045M10-6078 | 92
B 45V 451191987021914115901085045M10-6078 | 92
B 48-1191987021914115901085045M10-6078 | 92
B 50V 501191987021914115901085045M10-6078 | 92
B 60V 6011100108,582260141251001285265,5M10-70-

Build & Price

Square s
Bore d1
Identification No.

Finish
BL
SW
Square s
Bore d1
Identification No.

Finish
BL
SW

Selected Part (How to order)

Total (net)
26,93
plus VAT 5,12 €
gross 32,05 €
In stock
incl. material surcharge: 0,84 €
The material surcharge is already included in the price.
Weight: 0,398 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 167-B20-2-SWGN 167-B20-2-BLGN 167-V20-2-SWGN 167-V20-2-BLGN 167-B25-2-SWGN 167-B25-2-BLGN 167-V25-2-SWGN 167-V25-2-BLGN 167-B30-2-SWGN 167-B30-2-BLGN 167-V30-2-SWGN 167-V30-2-BLGN 167-B40-2-SWGN 167-B40-2-BLGN 167-V40-2-SWGN 167-V40-2-BLGN 167-B42-2-SWGN 167-B42-2-BLGN 167-B45-2-SWGN 167-B45-2-BLGN 167-V45-2-SWGN 167-V45-2-BLGN 167-B48-2-SWGN 167-B48-2-BLGN 167-B50-2-SWGN 167-B50-2-BLGN 167-V50-2-SWGN 167-V50-2-BLGN 167-B60-2-SWGN 167-B60-2-BLGN 167-V60-2-SWGN 167-V60-2-BL

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.