GN 141 Flanged Two-Way Connector Clamps Aluminum, Multi Part Assembly

Photo

GN 141 Flanged Two-Way Connector Clamps, Multi Part Assembly Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 141 Flanged Two-Way Connector Clamps, Multi Part Assembly Finish: SW - Black, RAL 9005, textured finish GN 141 Flanged Two-Way Connector Clamps, Multi Part Assembly Finish: BL - Plain finish, matte shot-blasted
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

The clamping bores of flanged two-way connector clamps GN 141 are not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z1 / z2, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws z1, can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Connector clamp
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-blastedBLBL

Socket cap screws ISO 4762
Stainless steel


Hex nuts DIN 985
Stainless steel
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 141 Flanged Two-Way Connector Clamps, Multi Part Assembly sketch

Article options / Table

Identification no.

2With 4 stainless steel socket cap screws ISO 4762
Show / Hide columns
d1
Bore
s1
Square
d2
Bore
s2
Square
d3k
Clamping
length
l1l2l3mtx1x2y1y2z1
Screw
locations
z2
Screw
locations
Accessory
recom. hand lever GN 911
for
 z1
l4
B 20V 20B 20V 206,55086306833,5775605035M8-30M8-3563 | 78
B 25V 25B 25V 256,55086306833,5775605035M8-30M8-3563 | 78
B 30V 30B 30V 306,55086306833,5775605035M8-30M8-3563 | 78
B 40V 40B 40V 40117613646985514115907650M10-50M10-5078 | 92
B 42-B 42-117613646985514115907650M10-50M10-5078 | 92
B 45V 45B 45V 45117613646985514115907650M10-50M10-5078 | 92
B 48-B 48-117613646985514115907650M10-50M10-5078 | 92
B 50V 50B 50V 50117613646985514115907650M10-50M10-5078 | 92

Build & Price

Open 3D configurator
Bore d1
Square s1
Bore d2
Square s2
Identification no.

Finish
BL
SW

Selected Part (How to order)

Total (net)
29,81
plus VAT 5,66 €
gross 35,47 €
In stock
incl. material surcharge: 0,77 €
The material surcharge is already included in the price.
Weight: 0,402 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 141-B20-V20-2-SWGN 141-B20-V20-2-BLGN 141-V20-V20-2-SWGN 141-V20-V20-2-BLGN 141-B20-B20-2-SWGN 141-B20-B20-2-BLGN 141-V20-B20-2-SWGN 141-V20-B20-2-BLGN 141-B25-V25-2-SWGN 141-B25-V25-2-BLGN 141-V25-V25-2-SWGN 141-V25-V25-2-BLGN 141-B25-B25-2-SWGN 141-B25-B25-2-BLGN 141-V25-B25-2-SWGN 141-V25-B25-2-BLGN 141-B30-V30-2-SWGN 141-B30-V30-2-BLGN 141-V30-V30-2-SWGN 141-V30-V30-2-BLGN 141-B30-B30-2-SWGN 141-B30-B30-2-BLGN 141-V30-B30-2-SWGN 141-V30-B30-2-BLGN 141-B40-V40-2-SWGN 141-B40-V40-2-BLGN 141-V40-V40-2-SWGN 141-V40-V40-2-BLGN 141-B40-B40-2-SWGN 141-B40-B40-2-BLGN 141-V40-B40-2-SWGN 141-V40-B40-2-BLGN 141-B42-B42-2-SWGN 141-B42-B42-2-BLGN 141-B45-V45-2-SWGN 141-B45-V45-2-BLGN 141-V45-V45-2-SWGN 141-V45-V45-2-BLGN 141-B45-B45-2-SWGN 141-B45-B45-2-BLGN 141-V45-B45-2-SWGN 141-V45-B45-2-BLGN 141-B48-B48-2-SWGN 141-B48-B48-2-BLGN 141-B50-V50-2-SWGN 141-B50-V50-2-BLGN 141-V50-V50-2-SWGN 141-V50-V50-2-BLGN 141-B50-B50-2-SWGN 141-B50-B50-2-BLGN 141-V50-B50-2-SWGN 141-V50-B50-2-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.