GN 480 Flanged Mounting Bolts Steel, Connecting Element for Mounting Clamps

Photo

GN 480 Flanged Mounting Bolts, Steel, Connecting Element for Mounting Clamps
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

Flange mounting bolts GN 480 are used with mountings clamps or for attachment to profile systems, as base plate or connecting element, e.g. for adjusting the width or height.

With their low flange height, they provide an alternative for the base plate mounting clamps GN 473 in applications where clamping is required at low height above the clamping surface.

The bore distance m corresponds to base plate mounting clamps GN 473, mounting clamps GN 477, base plate swivel mounting clamps GN 485, as well as retaining magnets GN 51.6.

Specification

  • Steel
    Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 480 Flanged Mounting Bolts, Steel, Connecting Element for Mounting Clamps sketch

Article options / Table

Show / Hide columns
d1 h9l1bd2d3
for screw
l2l3m
818321431,5M 46222
1021371638M 582,527
1222391638M 582,527
1527,547,52045M 610432
1628492045M 610432
2035602550M 610436

Build & Price

Open 3D configurator
Bolt diameter d1
Length of the boltl1

Selected Part (How to order)

Total (net)
9,42
plus VAT 1,79 €
gross 11,21 €
In stock
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 480-8-18GN 480-8-32GN 480-10-21GN 480-10-37GN 480-12-22GN 480-12-39GN 480-15-27,5GN 480-15-47,5GN 480-16-28GN 480-16-49GN 480-20-35GN 480-20-60

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.