GN 485 Base Plate Swivel Mounting Clamps Aluminum

Photo

GN 485 Base Plate Swivel Mounting Clamps Finish: ELS - Anodized, black
Finish: ELS - Anodized, black
GN 485 Base Plate Swivel Mounting Clamps Finish: ELS - Anodized, black GN 485 Base Plate Swivel Mounting Clamps Finish: MT - Matte finish, tumbled
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

Base plate swivel mounting clamps GN 485 can be combined with swivel mounting clamps GN 482, T-swivel mounting clamps GN 483 and attachment mounting clamps GN 484 with the same k dimensions into mounting clamp connector joints. Clamping kits GN 511.1 with screw (type S) and with adjustable hand lever (type K) are available for this purpose. The article code for ordering is shown in the dimensional table.

The bore distance m of base plate swivel mounting clamps GN 485 corresponds to base plate mounting clamps GN 473, mounting clamps GN 477, flanged mounting bolts GN 480 as well as retaining magnets GN 51.6.

Specification

  • Aluminum
    • Matte finish, tumbledMT
    • Anodized, blackELS

RoHS

Accessory

Stainless Steel Retaining Rods / Retaining Tubes GN 480.1
Clamping Kits GN 511.1

Technical drawing

3D
Hide technical drawing
GN 485 Base Plate Swivel Mounting Clamps sketch

Article options / Table

Show / Hide columns
kbd1d2
For
screw
d3
Swivel
bore
d4l1l2l3l4l5mClamping kit for d3
Type K
Clamping kit for d3
Type S
162931,5M 44,57,5251773822GN 511.1-M4-16-KGN 511.1-M4-16-S
203538M 55,59302082,51027GN 511.1-M5-20-KGN 511.1-M5-20-S
254145M 66,510,53724,510412,532GN 511.1-M6-25-KGN 511.1-M6-25-S
304450M 66,510,544,529,512,56,51536GN 511.1-M6-30-KGN 511.1-M6-30-S

Build & Price

Open 3D configurator
Width k
Finish

Selected Part (How to order)

Total (net)
12,22
plus VAT 2,32 €
gross 14,54 €
In stock
incl. material surcharge: 0,19 €
The material surcharge is already included in the price.
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 485-16-ELSGN 485-16-MTGN 485-20-ELSGN 485-20-MTGN 485-25-ELSGN 485-25-MTGN 485-30-ELSGN 485-30-MT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.