GN 124.3 Locking Pins Stainless Steel, with Axial Lock (Ball Retainer)

GN 124.3 Locking Pins, Stainless Steel, with Axial Lock (Ball Retainer)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Locking pins GN 124.3 are used for quick fixing, connecting and locking of various jig and fixture systems.

The locking balls are held in position by a compression spring and are therefore not rigidly locked. The pins can be quickly and easily inserted and removed from the locating hole.

The technical annex contains the load ratings for the double shear strength (breaking strength).

Specification

Pin
Stainless steel AISI 303


Disk
Stainless steel AISI 316LHC
Metal injection molded


Countersunk screw
Stainless steel AISI 304
Not removable loctited


Ball
Stainless steel AISI 420C


Compression spring
Stainless steel AISI 631


RoHS

Accessory

Holding Bushings GN 1140
Ball Chains GN 111
Retaining Cables GN 111.2
Ball Chains GN 111.5
Spiral Retaining Cables GN 111.4
Guide Bushings DIN 172 (with collar)
Guide Bushings DIN 179 (without collar)

Hide technical drawing
GN 124.3 Locking Pins, Stainless Steel, with Axial Lock (Ball Retainer) sketch

Article options / Table

Type

EWith eyelet washer
Show / Hide columns
d1 -0,03 / -0,08l1 +0,6d2d3kl2l3l4sLocating
bore
Axial holding force
in N ≈
81520253050122,58,776,313,53815
101520253050152,51278,71531030
1220304050-17314,599,518,541232

Build & Price

Pin diameter d1
Length l1
Type

Pin diameter d1
Length l1
Type

Load Capacity of Ball Lock Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 124.3
840
1062
1290

Selected Part (How to order)

Total (net)
11,14
plus VAT 2,12 €
gross 13,26 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 124.3-8-15-EGN 124.3-8-20-EGN 124.3-8-25-EGN 124.3-8-30-EGN 124.3-8-50-EGN 124.3-10-15-EGN 124.3-10-20-EGN 124.3-10-25-EGN 124.3-10-30-EGN 124.3-10-50-EGN 124.3-12-20-EGN 124.3-12-30-EGN 124.3-12-40-EGN 124.3-12-50-E

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.