GN 188 Serrated Locking Plates Stainless Steel , for Welding

Type: A - With pass-through hole, without bushing

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

With the aid of serrated locking plates GN 188, standard components can be interlocked and firmly attached in defined angular increments. They are joined by welding.

The toothing is positioned exactly on the alignment holes d4, which guarantees a parallel or right-angled arrangement.

The tooth count of 24 / 36 enables the adjustment in 15° or 10° steps, resulting in the indexing positions listed in the separate table.

The thrust spring is installed between the serrated locking plates and ensures that the serrated locking plates separate properly when removed. The scope of delivery includes two serrated locking plates, one thrust spring and, depending on the version, a threaded bushing.

Specification

  • Stainless steel precision castingNI AISI CF-8

  • Threaded bushing
    Stainless steel AISI 304

  • Thrust spring
    Stainless steel AISI 301

RoHS

Hide technical drawing
GN 188 Serrated Locking Plates, Stainless Steel , for Welding sketch

Article options / Table

Type

AWith pass-through hole, without bushing
BWith tapped bushing
CWith tapped bushing and centring step
Show / Hide columns
d1z
Tooth count
d2
Type A
d3
Type B
Type C
d4d5 -0,15h1h2mstmin.
Stroke
352436B 12M 8312121,726172,52,5
552436B 16M 10416172,8422234
752436B 20M 12520224,7602745

Build & Price

Outside diameter d1
Tooth count z
Type



Material

Outside diameter d1
Tooth count z
Type



Material

Possible angles / index positions

z
Tooth
count

Angle
steps

Possible angles / index positions

24

15°

Skala 0 bis 90 (15° Schritte)

36

10°

Skala 0 bis 90 (10° Schritte)

Application example

Skizze GN 188

Selected Part (How to order)

Total (net)
9,18
plus VAT 1,74 €
gross 10,92 €
In stock
incl. material surcharge: 0,27 €
The material surcharge is already included in the price.
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 188-35-24-A-NIGN 188-35-24-B-NIGN 188-35-24-C-NIGN 188-35-36-A-NIGN 188-35-36-B-NIGN 188-35-36-C-NIGN 188-55-24-A-NIGN 188-55-24-B-NIGN 188-55-24-C-NIGN 188-55-36-A-NIGN 188-55-36-B-NIGN 188-55-36-C-NIGN 188-75-24-A-NIGN 188-75-24-B-NIGN 188-75-24-C-NIGN 188-75-36-A-NIGN 188-75-36-B-NIGN 188-75-36-C-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.