GN 254 Buffers with Threaded Stud Blunt Conical Shape, Stainless Steel

Photo

GN 254 Buffers with Threaded Stud, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Buffers GN 254 are used as end stops or setup elements, e.g. for conveyors.

They absorb vibrations and have a damping effect.

Specification

Rubber Perbunan® (NBR)

  • Black
  • Vulcanized to the cover plate
  • Temperature resistant up to 80 °C
  • Hardness shore A ±5
    Soft40*
    Medium55
    Hard70*

Cover sheet, threaded studs,
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 254 Buffers with Threaded Stud, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hsSpring rate ≈
in N/mm
Hardness 55
max. load
in N
Hardness 55
max.
travel ≈
in mm
19M 56102012162281104
25M 68122516,520,52824305,25
32M 8101630212621409106,5
38M 810163024,532212512009,5
50M 1012204032432155162010,5
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Thread diameter d2
Length l
Hardness



Selected Part (How to order)

Total (net)
3,02
plus VAT 0,57 €
gross 3,59 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.