GN 454 Buffers Retaining Washer Stainless Steel

Photo

GN 454 Buffers with Stainless Steel Retaining washer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Buffers GN 454 are used as end-stop buffers, e.g. for conveyor trolleys. They can be fixed on the damping side with socket cap screws DIN 912.

They absorb most of the kinetic energy developing on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.

Specification

Rubber
NBR (Perbunan®)

  • Black
  • Vulcanized to the retaining washer
  • Temperature resistant up to 120 °C
  • Hardness Shore A ±5
    Soft40
    Medium55
    Hard70

Retaining washer
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 454 Buffers with Stainless Steel Retaining washer sketch

Article options / Table

Show / Hide columns
d1hd2d3sSpring rate ≈
in N/mm
Hardness 40


Hardness 55


Hardness 70
max. load
in N
Hardness 40


Hardness 55


Hardness 70
max. travel ≈
in mm
1684,381751402231502804452
20105,39,51,2891482402233706002,5
25126,4111,61132103173406309503
35168,4142175345599700138023954
42208,417,522203606681100180033405
422010,517,52,52203606681100180033405
56248,419,5233357710002000346060006
56241319,5333357710002000346060006

Build & Price

Open 3D configurator
Outside diameter d1
Height h
Inner diameter d2
Hardness



Selected Part (How to order)

Total (net)
1,06
plus VAT 0,20 €
gross 1,26 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.