GN 615.10 Spring Plungers Stainless Steel, with Ceramic Ball, with Friction Bearing, with Slot

Spring Plungers GN 615.10: Stainless Steel, with Ceramic Ball, with Friction Bearing, with Slot
Type: KN - Stainless steel, standard spring load

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spring plungers GN 615.10 are used for locking as well as for push-on and push-off functions.

The ball moves freely within a plastic friction bearing, allowing objects to roll along the ball. This minimizes wear on the other object and optimizes the holding function.

Due to the selection of materials, the spring plungers are suitable for use in highly corrosive environments. In addition, the ceramic ball and the plastic friction bearing are low wearing, anti-magnetic and electrically insulating.

Specification

Housing
Stainless steel


Ball
Ceramic
Silicon nitride, black


Spring
Stainless steel


Friction bearing
Plastic
Operating temperature -30 °C to +90 °C


Identification of type KSN
Housing with 2 longitudinal markings


RoHS

Hide technical drawing
GN 615.10 Spring Plungers, Stainless Steel, with Ceramic Ball, with Friction Bearing, with Slot sketch

Article options / Table

Type

KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns
d1d2Length lw
Compression
Spring load in N ≈
Standard (type KN)
Initial


End

High (type KSN)
Initial


End
M 52120,54,86,81014
M 62,5140,76,3101116
M 83,5160,9516,12422,940
M 104,5191,418,831,728,154,3
M 126,5222,5244936,577,3
M 168,5243,138685088,7

Build & Price

Thread d1
Type


Thread d1
Type


Selected Part (How to order)

Total (net)
6,97
plus VAT 1,32 €
gross 8,29 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 615.10-M5-KNGN 615.10-M5-KSNGN 615.10-M6-KNGN 615.10-M6-KSNGN 615.10-M8-KNGN 615.10-M8-KSNGN 615.10-M10-KNGN 615.10-M10-KSNGN 615.10-M12-KNGN 615.10-M12-KSNGN 615.10-M16-KNGN 615.10-M16-KSN

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.