GN 616.1 Spring Plungers Stainless Steel, with Sealed Bolt

Photo

GN 616.1 Spring Plungers, Stainless Steel, with Sealed Bolt
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spring plungers GN 616.1 are used for locking as well as for pressure and hold-off functions. Entry of liquids and dirt is prevented by the seal.

The slot on the plunger side is provided for blind hole application. For this, a mounting tool is available as GN 611.5 (see table).

Specification

Housing
Stainless steel AISI 303


Bolt
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 303


Seal
Acrylonitrile butadiene rubber (NBR)


RoHS

Accessory

Mounting Tools GN 611.5 (Artikel-Nr. siehe Tabelle)

Technical drawing

3D
Hide technical drawing
GN 616.1 Spring Plungers, Stainless Steel, with Sealed Bolt sketch

Article options / Table

Type

SNStainless steel, standard spring load
Show / Hide columns
d1d2Length lw
Compression
Spring load in N ≈
Initial

End
Code No.
Mounting tool
M 83,8263924GN 611.5-M10
M 104283,51530GN 611.5-M10
M 1263542450GN 611.5-M12
M 167,54053658GN 611.5-M16

Build & Price

Open 3D configurator
Specifications

Thread d1
Type

Selected Part (How to order)

Total (net)
8,37
plus VAT 1,59 €
gross 9,96 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 616.1-M8-SNGN 616.1-M10-SNGN 616.1-M12-SNGN 616.1-M16-SN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.