GN 616.2 Spring Plungers Steel / Stainless Steel / Plastic, with Collar, with Ball, with Front Slot

Spring Plungers GN 616.2: Steel / Stainless Steel / Plastic, with Collar, with Ball, with Front Slot
Type: NI - Housing stainless steel, ball stainless steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spring plungers GN 616.2 are used for locking as well as for push-on and push-off functions.

The slot on the ball side is used for screwing into pocket holes. A mounting tool GN 611.2 is available (see table).

Specification

Type ST

  • Housing steel, blackened
  • Ball stainless steel AISI 303, hardened

Type NI

  • Housing stainless steel AISI 303
  • Ball stainless steel AISI 303, hardened

Type KU

  • Housing plastic, polyacetal (POM)
    • Operating temperature -30 °C to +50 °C
    • Blue
  • Ball stainless steel AISI 420C, hardened

Type KD

  • Housing plastic, polyacetal (POM)
    • Operating temperature -30 °C to +50 °C
    • Blue
  • Ball plastic, polyacetal (POM), white

Spring
Stainless steel AISI 302


RoHS

Accessory

Mounting Tools GN 611.2

Hide technical drawing
GN 616.2 Spring Plungers, Steel / Stainless Steel / Plastic, with Collar, with Ball, with Front Slot sketch

Article options / Table

Type

STHousing steel, ball stainless steel
NIHousing stainless steel, ball stainless steel
KUHousing plastic, ball stainless steel
KDHousing plastic, ball plastic
Show / Hide columns
d1d2
ST / NI

KU / KD
d3 -0,1l1l2 -0,1±0,1
Compression
Spring load in N ≈
ST / NI
Initial


End

KU / KD
Initial


End
Code no. for
mounting tool
M 4225,540,60,61,73,92,13,9GN 611.2-M4
M 533750,80,82,94,53,24,5GN 611.2-M5
M 63,53,586113,68,74,18,7GN 611.2-M6
M 8551071,51,65,410,25,710,2GN 611.2-M8
M 106,356,51291,51,97,417,59,217,2GN 611.2-M10
M 12881411,51,52,410,822,311,222,3GN 611.2-M12

Build & Price

Thread d1
Type




Thread d1
Type




Selected Part (How to order)

Total (net)
3,91
plus VAT 0,74 €
gross 4,65 €
#artikelLagerbestandAnfrageUsa
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 616.2-M4-STGN 616.2-M4-NIGN 616.2-M4-KUGN 616.2-M4-KDGN 616.2-M5-STGN 616.2-M5-NIGN 616.2-M5-KUGN 616.2-M5-KDGN 616.2-M6-STGN 616.2-M6-NIGN 616.2-M6-KUGN 616.2-M6-KDGN 616.2-M8-STGN 616.2-M8-NIGN 616.2-M8-KUGN 616.2-M8-KDGN 616.2-M10-STGN 616.2-M10-NIGN 616.2-M10-KUGN 616.2-M10-KDGN 616.2-M12-STGN 616.2-M12-NIGN 616.2-M12-KUGN 616.2-M12-KD

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.