GN 6473.1 Retaining Profiles for Side Guide Segments GN 6473, Stainless Steel

Retaining Profiles GN 6473.1: for Side Guide Segments GN 6473, Stainless Steel
Original design PRA-GLB / PRB-GLB
Type: O - Open

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Retaining profiles GN 6473.1 are required to fasten side guide segments GN 6473. Connecting elements GN 6473.2 are used for the installation on conveyor sections and the like.

Retaining profile type G can be installed without alteration. For type O, the user must create the bores as needed.

The retaining profiles are delivered in packaging units of 2 pieces each. They can be shortened as needed.

Specification

Stainless steelNI AISI 304


RoHS

Accessory

Connecting Elements GN 6473.2

Hide technical drawing
GN 6473.1 Retaining Profiles, for Side Guide Segments GN 6473, Stainless Steel sketch

Article options / Table

Type

OOpen
GClosed
Show / Hide columns
hLength lbtPackaging unit
401500300081,52

Build & Price

Type


h
Length l
Material

Type


h
Length l
Material

Selected Part (How to order)

Total (net)
38,12
plus VAT 7,24 €
gross 45,36 €
In stock
ELESA Code: 419184
Description: PRA-GLB-40-1500
Packing unit: 2 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 1,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6473.1-O-40-1500-NIGN 6473.1-G-40-1500-NIGN 6473.1-O-40-3000-NIGN 6473.1-G-40-3000-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.