GN 6473 Side Guide Segments Carrier Profile Plastic, Cylinder and Ball Rollers on One Side for Curves

Side Guide Segments GN 6473: Carrier Profile Plastic, Cylinder and Ball Rollers on One Side for Curves
Original design GLB-1 / GLB-2
Type: K - Ball-shaped rollers
Identification no.: 1 - Single row

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Side guide segments GN 6473 are attached to the sides of conveyor sections, and their rollers guide the conveyed goods without damage. Due to their segmentation, they are particularly suited for use on curves.

The type of rollers used depends on the conveyed material. Type K is used for cans and plastic boxes. For cardboard boxes, type Z can be used for an even material flow. For containers of glass, type ZA is used since it allows easy removal of any contamination due to glass breakage.

Fastening is carried out with retaining profiles GN 6473.1, which are attached to conveyor systems with connecting elements GN 6473.2.

Included are 5 segments with total length l1.

Specification

Carrier profile segment
PlasticPOM, polyacetal
Black


Rollers
Plastic, polyethylene (PE)

  • Operating temperature -20 °C to 90 °C
  • GrayGRGR

Axis
Stainless steel AISI 304


RoHS

Accessory

Retaining Profiles GN 6473.1
Connecting Elements GN 6473.2

Hide technical drawing
GN 6473 Side Guide Segments, Carrier Profile Plastic, Cylinder and Ball Rollers on One Side for Curves sketch

Article options / Table

Type

KBall-shaped rollers
ZCylindrical rollers
ZACylindrically offset rollers

Identification no.

1Single row
2Double row
Show / Hide columns
l1b1b2b3d1d2d3h1
Identification no. 1

Identification no. 2
h2h3l2
37531,230,631,7512,511,2513,54479,871,835,575

Build & Price

Type



Identification no.


Length l1
Material

Color
GR
Type



Identification no.


Length l1
Material

Color
GR

Selected Part (How to order)

Total (net)
39,24
plus VAT 7,46 €
gross 46,70 €
In stock
ELESA Code: 419161
Description: GLB-1-RS-46-375
Weight: 0,340 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6473-K-1-375-POM-GRGN 6473-Z-1-375-POM-GRGN 6473-ZA-1-375-POM-GRGN 6473-K-2-375-POM-GRGN 6473-Z-2-375-POM-GRGN 6473-ZA-2-375-POM-GR

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.