GN 6473.2 Connecting Elements for GN 6471 / GN 6472 / GN 6473.1, Stainless Steel

Connecting Elements GN 6473.2: for GN 6471 / GN 6472 / GN 6473.1, Stainless Steel
Original design MPG-V
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Connecting elements GN 6473.2 fasten side guides or retaining profiles for side guide segments on conveyor sections. This also requires the use of side guide brackets GN 6476, GN 6476.2 or GN 6476.3.

Specification

Stainless steelNI AISI 304


RoHS

Hide technical drawing
GN 6473.2 Connecting Elements, for GN 6471 / GN 6472 / GN 6473.1, Stainless Steel, Screw sketch

Article options / Table

Type

SScrew with T-head
Show / Hide columns
d2d4l2l3A/F
M 82020513

Build & Price

Type

Material

Specifications

Type

Material

Selected Part (How to order)

Total (net)
2,47
plus VAT 0,47 €
gross 2,94 €
In stock
ELESA Code: 419697
Description: MPG-V-SST-p-M8x20
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6473.2-S-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.