GN 822 Mini Indexing Plungers with and without Rest Position

Photo

GN 822 Mini Indexing Plungers, Covered Indexing Mechanism Material: NI - Stainless steel
Type: B - Without rest position
Material: NI - Stainless steel
Type: B - Without rest position
GN 822 Mini Indexing Plungers, Covered Indexing Mechanism Material: NI - Stainless steel
Type: B - Without rest position GN 822 Mini Indexing Plungers, Covered Indexing Mechanism Material: NI - Stainless steel
Type: C - With rest position GN 822 Mini Indexing Plungers, Covered Indexing Mechanism Material: ST - Steel
Type: B - Without rest position GN 822 Mini Indexing Plungers, Covered Indexing Mechanism Material: ST - Steel
Type: C - With rest position
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Mini indexing plungers GN 822 are distinguished for their small dimensions. They have been designed for installation in thin walled sheet metal constructions.

In type C, the button can be turned by 30° after retracting the indexing pin, holding it in the “retraced” position using the indexing lock.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Knob
Plastic (Polyamide PA)

  • Black, matte
  • Not removable

RoHS

Technical drawing

3D
Hide technical drawing
GN 822 Mini Indexing Plungers, Covered Indexing Mechanism sketch

Article options / Table

Type

BWithout rest position
CWith rest position
Show / Hide columns
d1
Pin 0/-0,06
Bore +0,05/+0,1
d2d3d4l1l2
min.
l3l4
min.
A/FSpring load in N ≈
Initial

end
4M 8 x 0,75211526,5553,5104,512
5M 8 x 0,75211526,5553,5104,512
6M 10 x 1251834774,512518
7M 10 x 1251834774,512518

Build & Price

Open 3D configurator
Specifications

Bolt diameter d1
Type


Material


Selected Part (How to order)

Total (net)
4,20
plus VAT 0,80 €
gross 5,00 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.