GN 824 Indexing Plungers Stainless Steel, with Chamfered Pin, with and without Rest Position

Indexing Plungers GN 824: Stainless Steel, with Chamfered Pin, with and without Rest Position
Type: B - Without rest position, without lock nut

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 824 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the knob.

Type C / CK indexing plungers with rest position are used for applications when the plunger pin is temporarily not to engage. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

When the grub screw is not tightened, the orientation of the bevel can be freely adjusted over a range of 360°. This can be identified by the marking on the indexing plunger guide.

Specification

Guide
Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 431, hardened


Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

Grub screw DIN 916
Stainless steel AISI 304


Compression spring
Stainless steel


Hex nut ISO 8675
Stainless steel AISI 304


RoHS

Accessory

Distance Bushings GN 609.5

Hide technical drawing
GN 824 Indexing Plungers, Stainless Steel, with Chamfered Pin, with and without Rest Position sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
b1l1b2d1
Plunger -0,02/-0,04
Bore H8
d2d3kl2l3l4l5A/F1A/F2Spring load in N ≈
Initial

End
552,57M 12 x 1,5232051,32011,31172918
6638M 16 x 1,5282461,52413,51,22221323
87,5410M 16 x 1,5282461,52413,51,22221531
98,54,512M 20 x 1,5332872,83014,81,22421934

Build & Price

Width b1
Length l1
Type




Material

Width b1
Length l1
Type




Material

Assembly Instruction

fe3e6d98-4bce-4e17-acf6-c7a2283bcb5e

The position of the latching surface can be freely adjusted by 360°.
Installation steps:

  1. Loosen the grub screw with a hex key.
  2. Turn the knob to move the latching surface in the desired position.
  3. Tighten the grub screw with a hex key.

Application Examples

b9ca5510-cb39-48cb-a248-a5e9efbb6a02

Selected Part (How to order)

Total (net)
26,49
plus VAT 5,03 €
gross 31,52 €
In stock
Weight: 0,047 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 824-5-5-B-NIGN 824-5-5-BK-NIGN 824-5-5-C-NIGN 824-5-5-CK-NIGN 824-6-6-B-NIGN 824-6-6-BK-NIGN 824-6-6-C-NIGN 824-6-6-CK-NIGN 824-8-7,5-B-NIGN 824-8-7,5-BK-NIGN 824-8-7,5-C-NIGN 824-8-7,5-CK-NIGN 824-9-8,5-B-NIGN 824-9-8,5-BK-NIGN 824-9-8,5-C-NIGN 824-9-8,5-CK-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.