GN 449.1 Spring-Bolt Door Latches Plastic, Adjustable, with Cover

GN 449.1 Spring-Bolt Door Latches, Plastic, Adjustable, with Cover Type: A - Snap lock, without interlock, without finger handle
Color: LG - Gray, matte finish
ELESA original design
code: BMST
Type: A - Snap lock, without interlock, without finger handle
Color: LG - Gray, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Spring-bolt door latches GN 449.1 can be mounted on shaped parts and make it easier to hold swinging doors.

The slots allow the spring-bolt door latches to be mounted on shaped parts with different cross-sections. In addition, the distance of 1 mm between the individual elements, which is needed for the latches to work, can be easily adjusted.

In the design with finger handle (Type B), the door is held shut with form-locking effect. The door is opened by unlocking the finger handle. This handle often saves using the extra operating handle at the door.

Spring-bolt door latches GN 449.1 will be delivered unmounted.

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Black, matte finishSWSW
  • Gray, matte finishLGLG

Cover
Plastic
(Polybutylene terephthalate - PBT)


Bearing plate
Steel, blackened


Pressure spring
Stainless steel


RoHS

Hide technical drawing
GN 449.1 Spring-Bolt Door Latches, Plastic, Adjustable, with Cover sketch

Article options / Table

Type

ASnap lock, without interlock, without finger handle
BSnap lock, with interlock, with finger handle
Show / Hide columns
bHolding force FH  in N
(Type A  with 1 mm distance)
57100

Build & Price

Width b
Type


Color
LG
SW
Width b
Type


Color
LG
SW

Selected Part (How to order)

Total (net)
7,69
plus VAT 1,46 €
gross 9,15 €
In stock
ELESA Code: 627011-C33
Description: BMST.32-32-SL6-C33
Weight: 0,047 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 449.1-57-A-SWGN 449.1-57-B-SWGN 449.1-57-A-LGGN 449.1-57-B-LG

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.