GN 41 Leveling Feet Stainless Steel

Photo

GN 41 Leveling Feet, Stainless Steel Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): SK - With nut, external hex at the bottom
Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): SK - With nut, external hex at the bottom
GN 41 Leveling Feet, Stainless Steel Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): SK - With nut, external hex at the bottom GN 41 Leveling Feet, Stainless Steel Type (Base): B0 - Without rubber pad, with 2 mounting holes
Version (Screw): V - Without nut, external hex at the top and wrench flat at the bottom GN 41 Leveling Feet, Stainless Steel Type (Base): D0 - Without rubber pad
Version (Screw): X - External hex with internal thread GN 41 Leveling Feet, Stainless Steel Type (Base): D1 - With rubber pad, clipped on, black
Version (Screw): TK - With nut, wrench flat at the bottom GN 41 Leveling Feet, Stainless Steel Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): S - Without nut, external hex at the bottom GN 41 Leveling Feet, Stainless Steel Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): VK - With nut, external hex at the top and wrench flat at the bottom GN 41 Leveling Feet, Stainless Steel Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): W - With adjustable sleeve, covered thread and wrench flat at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Leveling feet GN 41 are for use in aggressive environments. The range of combinations of base plates and adjustable spindle versions allows these leveling feet to be used in every situation.

The base plate with the rubber underlay protects sensitive surfaces and reduces lateral slippage. The type B0 can also be fastened to the mounting surface through two holes.

The leveling feet are supplied fully assembled and are not removable.

Specification

Base plate
Stainless steel AISI 304


Threaded stem
Stainless steel AISI 303


Hex nut ISO 4032
Stainless steel


Rubber cap

  • Clipped on
  • Black, TPE (Santoprene®)
    ≈ 80 Shore A

Rubber pad

  • Vulcanized
  • Black, NBR (Perbunan®) 70±5 Shore A

RoHS

Accessory

Insert Bushings GN 448 (Kunststoff, für Rohre)
Insert Bushings GN 448
Insert Bushings GN 992 (Aluminium)
Stainless Steel Insert Bushings GN 992.5 (Edelstahl)

Technical drawing

3D
Hide technical drawing
GN 41 Leveling Feet, Stainless Steel sketch

Article options / Table

Type (Base)

D0Without rubber pad
B0Without rubber pad, with 2 mounting holes
D1With rubber pad, clipped on, black
D3With rubber pad, vulcanized, black

Version (Screw)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
UWithout nut, hex socket at the top and wrench flat at the bottom
UKWith nut, hex socket at the top and wrench flat at the bottom
VWithout nut, external hex at the top and wrench flat at the bottom
VKWith nut, external hex at the top and wrench flat at the bottom
WWith adjustable sleeve, covered thread and wrench flat at the bottom
XExternal hex with internal thread
Show / Hide columns
d1d2l1
Version
S / SK

Version
T / TK and U / UK
l2 +4
Version
V / VK
l3 +4
Version
W
l7
Version
X
d3h1h6ms
40M 8405063---------------255,423,5301,5
40M 10506080100--------------285,423,5301,5
40M 126080100125--------------315,423,5301,5
40*M 16----75100125150200250--------375,423,5301,5
50M 8405063---------------256,62,54382
50M 10506080100--------------286,62,54382
50M 126080100125--------------326,62,54382
50M 16----75100125150200250--------376,62,54382
60M 8405063---------------256,62,54,5482
60M 10506080100--------------286,62,54,5482
60M 126080100125--------------326,62,54,5482
60M 16----7510012515020025075100125150110135160185376,62,54,5482
80M 8405063---------------268,535642
80M 10506080100--------------298,535642
80M 126080100125--------------328,535642
80M 16----7510012515020025075100125150110135160185388,535642
80M 20----75100125150200250100125150200134159184234458,535642
80M 24----100125150200300-100150200-159209259--8,535642
Show / Hide columns
d1d2d5h3h4h5l4l5l6A/F1A/F2A/F3A/F4A/F5A/F6A/F7t
40M 8-11-----17-----148
40M 10-11-----17-----1410
40M 12-11-----17-----1712
40*M 16--1714----128---2216
50M 8-11-----17-----148
50M 10-11-----17-----1410
50M 12-11-----17-----1712
50M 16--1714----128---2216
60M 8-11-----17-----148
60M 10-11-----17-----1410
60M 12-11-----17-----1712
60M 1624-1714454529-1281012202216
80M 8-12-----17-----148
80M 10-12-----17-----1410
80M 12-12-----17-----1712
80M 1624-1815454529-1281012202216
80M 2030-1915565637-15101316242720
80M 2435-2218676742-1912172030--
Show / Hide columns
d1d2Static load in kN
Version S / SK

Version T / TK / U / UK

Version V / VK

Version W

Version X
40M 88---8
40M 1012---12
40M 1212---12
40M 16-12--12
50M 88---8
50M 1014---14
50M 1214---14
50M 16-14--14
60M 88---8
60M 1014---14
60M 1216---16
60M 16-16161616
80M 88---8
80M 1014---14
80M 1220---20
80M 16-20202020
80M 20-20202020
80M 24-222222-
* not available in type B0

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK/U/UK)
Length l2 (V/VK)
Length l3 (W)
Length l7 (X)
Type (Base)




Version (Screw)










Selected Part (How to order)

Total (net)
6,16
plus VAT 1,17 €
gross 7,33 €
In stock
Weight: 0,045 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.