GN 820.6 Toggle Clamps Steel / Stainless Steel, Operating Lever with T-Handle

Toggle Clamps GN 820.6: Steel / Stainless Steel, Operating Lever with T-Handle
Type: M - Without lock mechanism, with two flanged washers
Material: ST - Steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Toggle clamps GN 820.6 feature a very compact design.

Types ML / MLC are securely locked while in the clamped position to prevent loosening by accident or due to vibrations. The lock can be released by one hand operation.

Specification

Tensioning mechanism

  • SteelST
    • Sheet metal parts
      Case-hardened steel C10, zinc plated, blue passivated
    • Bearing pins tempered
    • Bearing rivets case-hardened
    • Moving parts lubricated with special grease
  • Stainless steelNI
    • Sheet metal parts AISI 304
    • Bearing pins / Bearing rivets AISI 304
    • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


Flanged washers GN 898

  • Steel, zinc plated, blue passivated for ST
  • Stainless steel AISI 304 for NI

Clamping screws GN 708.1 for type MC / MLC

  • Steel, zinc plated, blue passivated for ST
  • Stainless steel AISI 304 for NI
  • Rubber tip
    • 85 Shore A
    • Type A (flat pressure area)

RoHS

Hide technical drawing
GN 820.6 Toggle Clamps, Steel / Stainless Steel, Operating Lever with T-Handle sketch

Article options / Table

Type

MWithout lock mechanism, with two flanged washers
MCWithout lock mechanism, with two flanged washers and clamping screw GN 708.1
MLWith lock mechanism, with two flanged washers
MLCWith lock mechanism, with two flanged washers and clamping screw GN 708.1
Show / Hide columns
SizeFH in N
Holding capacity
a ≈b1b2b3d1d2h1h2h3h4
809001026265,5M 54,54618916,5
14013001744448,5M 86,669261526
250240024646410,5M 108,796342035
Show / Hide columns
Sizeh5l1l2l3l4m1m2m3rsw ≈
Adjustable range
803,2573132,54513,515,516,538217,6
1402,6964952,668232629,562,52,524
25061316772,6773537,538,589321,2

Build & Price

Size
Type




Material


Size
Type




Material


Selected Part (How to order)

Total (net)
15,49
plus VAT 2,94 €
gross 18,43 €
In stock
Weight: 0,067 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 820.6-80-M-STGN 820.6-80-M-NIGN 820.6-80-MC-STGN 820.6-80-MC-NIGN 820.6-80-ML-STGN 820.6-80-ML-NIGN 820.6-80-MLC-STGN 820.6-80-MLC-NIGN 820.6-140-M-STGN 820.6-140-M-NIGN 820.6-140-MC-STGN 820.6-140-MC-NIGN 820.6-140-ML-STGN 820.6-140-ML-NIGN 820.6-140-MLC-STGN 820.6-140-MLC-NIGN 820.6-250-M-STGN 820.6-250-M-NIGN 820.6-250-MC-STGN 820.6-250-MC-NIGN 820.6-250-ML-STGN 820.6-250-ML-NIGN 820.6-250-MLC-STGN 820.6-250-MLC-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.